??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
9133191
HELP_VARIABLE
Order Number
9133191
Door thickness
28-40 mm
16.000 mm
Hole Diameter
4.000 mm
L1
70.100 mm
L2
54.100 mm
L3
34.200 mm
L4
18.200 mm
L5
51.500 mm
T1
24.200 mm
T2
7.200 mm
G
0.100 mm
Embedded user actions
Preview - Generation
Формати
Files
3D
2D